The 2/2 and/or 3/2-way GEMÜ 723 ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
High flow rates
Low weight
Choice of various body materials and connection types
Available as shut off or control valve
2/2 and 3/2-way versions available
The 2/2 and/or 3/2-way ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 723: Ball valve, plastic, motorized
DN: 20: DN 20
Body configuration: M: Multi-port version
Connection type: 2: Solvent cement or welded sockets (DIN)
Ball valve material: 4: ABS
Liner material: 14: EPDM
Voltage/Frequency: U5: 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module: AE: OPEN/CLOSE control, 2 additional potential-free limit switches, class A (EN15714-2)
Actuator version: J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
Ball configur./port position: T: T-port, multi-port design, position 1
The 2/2 and/or 3/2-way GEMÜ 723 ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 723: Ball valve, plastic, motorized
DN: 20: DN 20
Body configuration: M: Multi-port version
Connection type: 2: Solvent cement or welded sockets (DIN)
Ball valve material: 4: ABS
Liner material: 14: EPDM
Voltage/Frequency: U5: 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module: AE: OPEN/CLOSE control, 2 additional potential-free limit switches, class A (EN15714-2)
Actuator version: J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
Ball configur./port position: T: T-port, multi-port design, position 1
Item number: 88618969 723 20M 2 414U5 AEJ4C20T
The tender texts have been copied to the clipboard