The 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.
Type: B42: Ball valve, metal, pneumatically operated, three-piece body, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN: 15: DN 15
Body/ball configuration: D: 2/2-way body
Connection type: 60: Spigots ISO 1127 / EN 10357, series C
Ball valve material: C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: 3: Double acting (DA)
Actuator version: HR03AT: Actuator, pneumatic, double acting, clockwise rotation, GDR0032 F03 S09
Operator particulars: 0: Anodized aluminium
The GEMÜ B42 3-piece 2/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.
Type: B42: Ball valve, metal, pneumatically operated, three-piece body, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN: 15: DN 15
Body/ball configuration: D: 2/2-way body
Connection type: 60: Spigots ISO 1127 / EN 10357, series C
Ball valve material: C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: 3: Double acting (DA)
Actuator version: HR03AT: Actuator, pneumatic, double acting, clockwise rotation, GDR0032 F03 S09
Operator particulars: 0: Anodized aluminium
Item number: 88692827 B42 15D60C7 53HR03AT0
Copy to clipboard
The tender texts have been copied to the clipboard