Ball valve, metal, pneumatically operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
The GEMÜ B44 3-piece 2/2-way metal ball valve is pneumatically operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Checked delta ferrite material < 3% (1.4435)
Material certificates for media wetted components
Media wetted surfaces according to ASME SF5 (Ra 0.51 µm)
Butt weld spigots in extended orbital welding design
Optionally available with cavity-filled seat
Suitable for vacuum applications
Option: ATEX version
Ball valve body assembled free of oil and grease
The 3-piece 2/2-way metal ball valve is pneumatically operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Type: B44: Ball valve, metal, pneumatically operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
DN: 10: DN 10
Body/ball configuration: D: 2/2-way body
Connection type: 60: Spigots ISO 1127 / EN 10357, series C
Ball valve material: C3: 1.4435 / ASTM A351, low ferrite
The GEMÜ B44 3-piece 2/2-way metal ball valve is pneumatically operated. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.
Type: B44: Ball valve, metal, pneumatically operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
DN: 10: DN 10
Body/ball configuration: D: 2/2-way body
Connection type: 60: Spigots ISO 1127 / EN 10357, series C
Ball valve material: C3: 1.4435 / ASTM A351, low ferrite
The tender texts have been copied to the clipboard