The GEMÜ K415 soft seated butterfly valve made from stainless steel or brass has a bare shaft with standardized actuator flange in accordance with ISO 5211. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can still be further finished. The butterfly valve is optionally available with FDA or in an ATEX version. Thanks to its modular construction, it is also available with a manual, pneumatic or motorized actuator.
High-quality butterfly valve made from stainless steel or brass
Available in small nominal sizes
Compact and robust body
Suitable for vacuum applications and low temperatures
The soft seated butterfly valve made from stainless steel or brass has a bare shaft with standardized actuator flange in accordance with ISO 5211. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can still be further finished. The butterfly valve is optionally available with FDA or in an ATEX version. Thanks to its modular construction, it is also available with a manual, pneumatic or motorized actuator.
Type: K415: Butterfly valve body, metal
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Housing material: 37: 1.4408, investment casting
Seat (liner): 4: FPM
Execution type: 1502: Ra ≤ 0.8 µm mechanically polished internal, blasted external, surface finish data refers to media wetted surfaces
Special execution: X: ATEX certification
The GEMÜ K415 soft seated butterfly valve made from stainless steel or brass has a bare shaft with standardized actuator flange in accordance with ISO 5211. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can still be further finished. The butterfly valve is optionally available with FDA or in an ATEX version. Thanks to its modular construction, it is also available with a manual, pneumatic or motorized actuator.
Type: K415: Butterfly valve body, metal
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Housing material: 37: 1.4408, investment casting
Seat (liner): 4: FPM
Execution type: 1502: Ra ≤ 0.8 µm mechanically polished internal, blasted external, surface finish data refers to media wetted surfaces
Special execution: X: ATEX certification
Item number: 88798725 K415 40D5937 4 1502 X
The tender texts have been copied to the clipboard