56715E59414 02MH LBD 1536
Metal control valve
| Item number: | 88462797 | |
| Description |
| Type | 567 | Control valve, Control valve |
| DN | 15 | DN 15 |
| Body configuration | E | 2-way angle body cut model, 2-way angle body |
| Connection type | 59 | Spigots ASME BPE |
| Valve body material | 41 | 1.4435 (316L), block material |
| Seal material | 4 | Operator seal PTFE / seat seal FPM, Operator seal PTFE / seat seal FPM |
| Control function | 0 | Manually operated, manually operated |
| Operator version | 2MH | Operator size 2MH |
| Actuator version | 2MH | Actuator Size 2, Handwheel, stainless steel, With seal adjuster and stroke limiter |
| Control characteristic | L | linear, linear |
| Kv value | BD | 250 l/h, 250 l/h |
| Execution type | 1536 | Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal |
| Surface | 1536 | Ra ≤ 0.4 μm (15μin.) for media wetted surfaces *), to DIN 11866 H4, precision turned internal, *) for pipe inside diameter < 6 mm, inside the spigot Ra ≤ 0.8 µm, Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal |
The GEMÜ 567 BioStar Control 2/2-way diaphragm globe valve is an aseptic control valve and has been designed for demanding applications. Flow rates range from 80 l/h to 63,000 l/h, depending on the version. The sealing concept of the valve is based on the GEMÜ PD design. All actuator parts (except the seals) are made from stainless steel. Manual, pneumatic or motorized actuators are available.
The motorized actuators can be selected from two versions, GEMÜ eSyDrive and GEMÜ servoDrive, depending on the application. GEMÜ 567 eSyDrive can be used as a positioner or process controller. GEMÜ 567 servoDrive is suitable for real-time control processes.
- CIP/SIP capable
- Linear or equal-percentage control characteristic options
- Hermetic separation of the actuator from the medium using a PTFE seal
- Various valve body connections available
- Surface finishes down to 0.25 μm, electropolished
- ATEX version available as an option
- Actuator can be replaced under operating pressure without contaminating the medium