The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.
Compact design (ideal when space is at a premium)
CIP/SIP capable
Autoclave capability
Long diaphragm service life thanks to patented closing stroke limiter
Continuous minimum flow regulation thanks to closing stroke limiter
The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 602: Diaphragm valve, manually operated, stainless steel handwheel, optical position indicator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 19: EPDM
Control function: 0: manually operated
Actuator version: 0TM: With seal adjuster, metal handwheel
Execution type: SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
Surface: SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
Diaphragm size: 8: Diaphragm size 8
The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 602: Diaphragm valve, manually operated, stainless steel handwheel, optical position indicator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 59: Spigots ASME BPE
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 19: EPDM
Control function: 0: manually operated
Actuator version: 0TM: With seal adjuster, metal handwheel
Execution type: SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
Surface: SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
Diaphragm size: 8: Diaphragm size 8
Item number: 88830126 602 15D59401900TM SF2
The tender texts have been copied to the clipboard