625 15D60441311/N 1502
Diaphragm valve, pneumatic
| Item number: | 88222201 | |
| Description |
| Type | 625 | Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator |
| DN | 15 | DN 15 |
| Body configuration | D | 2/2-way body |
| Connection type | 60 | Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B |
| Valve body material | 44 | 1.4539, block material |
| Diaphragm material | 13 | EPDM |
| Control function | 1 | Normally closed (NC) |
| Actuator version | 1/N | Operator size 1/N |
| Execution type | 1502 | Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal |
| Surface | 1502 | Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal |
| Diaphragm size | 10 | Diaphragm size 10 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Hermetic separation between medium and actuator
- CIP/SIP capable
- Wide range of adaptation options for add-on components and accessories
- Compact design (ideal when space is at a premium)
- Wide range of adaptation options for add-on components and accessories
- Datasheet (cs)
- Datasheet (de)
- Datasheet (es)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (pl)
- Datasheet (ru)
- Datasheet (en)
- Datasheet (it)
- Operating instructions (fr)
- Operating instructions (de, en)
- Operating instructions (en)
- Operating instructions (sl)
- Operating instructions (zh)
- Operating instructions (lt)
- Operating instructions (nl)
- Supplement (de, en, fr, it)
- Pharmaceutical, biotechnology and cosmetics industries (it)