The GEMÜ 639 eSyStep is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
CIP/SIP capable (only with stainless steel distance piece)
Open/close function or with integrated positioner
Actuating speed max. 3 mm/s
Parameterizable via IO-Link
On-site or remote end position programming via programming input
Various functions integrated (e.g. feedback, stroke limiter, etc.)
The is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Type: 639: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyStep
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Voltage / Frequency: C1: 24 V DC
Control module: A5: Open/Close control, additional end position feedback, configured for emergency power supply module (NC)
Execution type: SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
Actuator version: 0B: Actuator size 0 Diaphragm size 8
Surface: SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
Diaphragm size: 8: Diaphragm size 8
The GEMÜ 639 eSyStep is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.
Type: 639: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyStep
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 88: Clamps ASME BPE Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 54: PTFE/EPDM one-piece
Voltage / Frequency: C1: 24 V DC
Control module: A5: Open/Close control, additional end position feedback, configured for emergency power supply module (NC)
Execution type: SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
Actuator version: 0B: Actuator size 0 Diaphragm size 8
Surface: SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
Diaphragm size: 8: Diaphragm size 8
Item number: 88943063 639 15D884054C1A5 SF20B
The tender texts have been copied to the clipboard