The GEMÜ 656 2/2-way diaphragm valve has a low maintenance metal membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The valve body has a full bore design.
High mechanical stability
High flow rate due to straight through flow
Valve can be cleaned without disassembly of actuator
The GEMÜ 656 2/2-way diaphragm valve has a low maintenance metal membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The valve body has a full bore design.
Type: 656: Straightway diaphragm valve, pneumatically operated
DN: 100: DN 100
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 82: EN-GJS-400-18-LT (GGG-40.3), soft rubber lined
Diaphragm material: 14: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 4R1: Actuator size 4R1, for DN 80 and 100
Diaphragm size: 100: Diaphragm size 100
The GEMÜ 656 2/2-way diaphragm valve has a low maintenance metal membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The valve body has a full bore design.
Type: 656: Straightway diaphragm valve, pneumatically operated
DN: 100: DN 100
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 82: EN-GJS-400-18-LT (GGG-40.3), soft rubber lined
Diaphragm material: 14: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 4R1: Actuator size 4R1, for DN 80 and 100
Diaphragm size: 100: Diaphragm size 100
Item number: 88653894 656100D 8821414R1
The tender texts have been copied to the clipboard