The GEMÜ R649 diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Hermetic separation between medium and actuator
Installation for optimized draining is possible
Open/Close function, positioner and process controller
Force and speed are variably adjustable
Extensive diagnostic functions
Operable via web interface eSy-Web or Modbus TCP
Various functions of add-on components and accessories are already integrated (e.g. position indicators, stroke limiters, etc.)
The GEMÜ R649 diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Type: R649: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 33: Union end with inch insert - BS (socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 4: FPM
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Actuator version: 1A: Actuator size 1
Diaphragm size: 20: Diaphragm size 20
The GEMÜ R649 diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Type: R649: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 33: Union end with inch insert - BS (socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 4: FPM
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Actuator version: 1A: Actuator size 1
Diaphragm size: 20: Diaphragm size 20
Item number: 88823009 R649 25D33 1 4C1L0 1A
The tender texts have been copied to the clipboard