The GEMÜ TU product range comprises ultra pure and standard PFA tubing, which is the preferred option for applications with high-purity media and other chemicals.
The values from the dynamic leach out tests are well below the SEMI F57 standard (high purity version)
Outstanding chemical and physical properties- High-purity design, Teflon® PFA 450 HP (Chemours)
Excellent pressure resistance
Good flexural fatigue strength
High transparency
The GEMÜ TU product range comprises ultra pure and standard PFA tubing, which is the preferred option for applications with high-purity media and other chemicals.
Type: TU: Schlauch
Outside diameter: 16: 1" (25.40 mm)
Wall thickness: 062: 0.062" (1.57 mm)
Material: 30: PFA, perfluoroalkoxy
Raw material: U: 450 HP DuPont
Delivery form: S: Straight tube pieces
Tube length: 3M: 3 m
High Purity version: HP: High Purity
The GEMÜ TU product range comprises ultra pure and standard PFA tubing, which is the preferred option for applications with high-purity media and other chemicals.
Type: TU: Schlauch
Outside diameter: 16: 1" (25.40 mm)
Wall thickness: 062: 0.062" (1.57 mm)
Material: 30: PFA, perfluoroalkoxy
Raw material: U: 450 HP DuPont
Delivery form: S: Straight tube pieces
Tube length: 3M: 3 m
High Purity version: HP: High Purity
Item number: 88470224 TU 16 062 30U S 3M HP
The tender texts have been copied to the clipboard