The GEMÜ 354 3/2-way globe valve has a robust low maintenance plastic piston actuator and is pneumatically operated. The connection for the control medium can be rotated through 360°. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Simple adaptation for use as a control valve
Seat seal made of PTFE or PTFE/fibreglass
Materials of wetted parts can be selected to suit relevant applications
The 3/2-way globe valve has a robust low maintenance plastic piston actuator and is pneumatically operated. The connection for the control medium can be rotated through 360°. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 354: Multi-port globe valve, pneumatically operated, plastic piston actuator
DN: 32: DN 32
Body configuration: M: Multi-port version
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 9: CC499K, cast bronze
Seat seal: 14: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1: Actuator size 1
The GEMÜ 354 3/2-way globe valve has a robust low maintenance plastic piston actuator and is pneumatically operated. The connection for the control medium can be rotated through 360°. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 354: Multi-port globe valve, pneumatically operated, plastic piston actuator
DN: 32: DN 32
Body configuration: M: Multi-port version
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 9: CC499K, cast bronze
Seat seal: 14: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1: Actuator size 1
Item number: 88892040 354 32M 1 9141 1
The tender texts have been copied to the clipboard