The GEMÜ 507 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Available as shut off or control valve
High flow rates due to angle seat design
Suitable for vacuum up to 20 mbar (a)
Handwheel locknut for fixing the spindle, in order to set a continuous flow rate
The 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 507: Angle seat globe valve, manually operated, plastic handwheel
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 88: Clamp ASME BPE, face-to-face dimension FTF EN 558 series 1
Valve body material: 34: 1.4435, investment casting
Seat seal: 5: PTFE
Control function: 0: Manually operated
Actuator version: 1: Actuator size 1
Regulating cone: RS263: 13.3 m³/h - mod.EQ
Special version: C: Rigid plug fixing
The GEMÜ 507 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 507: Angle seat globe valve, manually operated, plastic handwheel
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 88: Clamp ASME BPE, face-to-face dimension FTF EN 558 series 1
Valve body material: 34: 1.4435, investment casting
Seat seal: 5: PTFE
Control function: 0: Manually operated
Actuator version: 1: Actuator size 1
Regulating cone: RS263: 13.3 m³/h - mod.EQ
Special version: C: Rigid plug fixing
Item number: 88891515 507 25D8834 50 1RS263 C
The tender texts have been copied to the clipboard