The GEMÜ 529 eSyLite 2/2-way angle seat globe valve is motorized. It is available as an OPEN/CLOSE version. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Motorized linear actuator for Open/Close applications
Self-locking spindle actuator
Safety shut-down integrated
Standard optical position indicator and manual override
Integrated emergency power supply module (optional)
Electrical position indicator GEMÜ 1215 (optional)
The 2/2-way angle seat globe valve is motorized. It is available as an OPEN/CLOSE version. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Type: 529: Angle seat globe valve, motorized eSyLite
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Voltage / Frequency: C1: 24 V DC
Control module: A0: Open/Close control (economy)
Actuator version: 3A: Actuator size 3
The GEMÜ 529 eSyLite 2/2-way angle seat globe valve is motorized. It is available as an OPEN/CLOSE version. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Type: 529: Angle seat globe valve, motorized eSyLite
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Voltage / Frequency: C1: 24 V DC
Control module: A0: Open/Close control (economy)
Actuator version: 3A: Actuator size 3
Item number: 88747298 529 50D 137 5C1A0 3A
The tender texts have been copied to the clipboard