Actuator version
Filter
AU02EB: Actuator, pneumatic, SA - at 0°, 7.0 Nm ASR0020US06F05 S14S11 5.0–8.0 bar
AU08KC: Actuator, pneumatic, SA - at 0°, 30.0 Nm ASR0080US14F05/07S17S14 5.5–8.0 bar
AU50HD: Actuator, pneumatic, SA - at 0°, 152 Nm ASR0500US12F07/10 S22 4.5–8.0 bar
AU50HF: Actuator, pneumatic, SA - at 0°, 152 Nm ASR0500US12F10 S22 4.5–8.0 bar
AU85FG: Actuator, pneumatic, SA - at 0°, 155 Nm ASR0850US08F10/12 S27 3.0–8.0 bar
AU85GG: Actuator, pneumatic, SA - at 0°, 193 Nm ASR0850US10F10/12 S27 3.5–8.0 bar
D12UAG: Actuator, pneumatic, DA - at 6 bar, 1276 Nm DR1200U F10/12 S27 2.5–8.0 bar
D12UAK: Actuator, pneumatic, DA - at 6 bar, 1276 Nm DR1200U F14 S36 2.5–8.0 bar
D20UAK: Actuator, pneumatic, DA - at 6 bar, 2144 Nm DR2000U F14 S36 2.5–8.0 bar
D20UAV: Actuator, pneumatic, DA - at 6 bar, 2144 Nm DR2000U F12 D27 2.5–8.0 bar
D30UAL: Actuator, pneumatic, DA - at 6 bar, 3112 Nm DR3000U F16 S46 2.5–8.0 bar
DU01AW: Actuator, pneumatic, DA - at 6 bar, 19.9 Nm DR0015U F03/05 S11 2.5–8.0 bar
DU06AC: Actuator, pneumatic, DA - at 6 bar, 69.8 Nm DR0060U F05/07 S17 2.5–8.0 bar
DU06AP: Actuator, pneumatic, DA - at 6 bar, 69.8 Nm DR0060U F05/07 S14 2.5–8.0 bar
DU10AC: Actuator, pneumatic, DA - at 6 bar, 110 Nm DR0100U F05/07 S17 2.5–8.0 bar
DU15AC: Actuator, pneumatic, DA - at 6 bar, 160 Nm DR0150U F05/07 S17 2.5–8.0 bar
DU15AD: Actuator, pneumatic, DA - at 6 bar, 160 Nm DR0150U F07/10 S22 2.5–8.0 bar
DU15AE: Actuator, pneumatic, DA - at 6 bar, 160 Nm DR0150U F07/10 S17 2.5–8.0 bar
DU22AD: Actuator, pneumatic, DA - at 6 bar, 258 Nm DR0220U F07/10 S22 2.5–8.0 bar
DU30AD: Actuator, pneumatic, DA - at 6 bar, 332 Nm DR0300U F07/10 S22 2.5–8.0 bar
DU45AG: Actuator, pneumatic, DA - at 6 bar, 522 Nm DR0450U F10/12 S27 2.5–8.0 bar
DU60AG: Actuator, pneumatic, DA - at 6 bar, 681 Nm DR0600U F10/12 S27 2.5–8.0 bar
DU90AG: Actuator, pneumatic, DA - at 6 bar, 919 Nm DR0900U F10/12 S27 2.5–8.0 bar
DU90AK: Actuator, pneumatic, DA - at 6 bar, 919 Nm DR0900U F14 S36 2.5–8.0 bar
GR05SW: Actuator, pneumatic, SA - at 0°, 7,9Nm GSR0050 SC5F03/05 S11 4.5–8.0 bar
GR06SP: Actuator, pneumatic, SA - at 0°, 12,2Nm GSR0065 SC5F05/07 S14 4.5–8.0 bar
GR07SP: Actuator, pneumatic, SA - at 0°, 20,2Nm GSR0075 SC5F05/07 S14 4.5–8.0 bar
GR08SP: Actuator, pneumatic, SA - at 0°, 38Nm GSR0085 SC5F05/07 S14 4.5–8.0 bar
GR10S8: Actuator, pneumatic, SA - at 0°, 54,6Nm GSR0100 SC5F07/10 S14 4.5–8.0 bar
GR10SE: Actuator, pneumatic, SA - at 0°, 54,6Nm GSR0100 SC5F07/10 S17 4.5–8.0 bar
GR11SE: Actuator, pneumatic, SA - at 0°, 97,3Nm GSR0115 SC5F07/10 S17 4.5–8.0 bar
GR12SE: Actuator, pneumatic, SA - at 0°, 120,9Nm GSR0125 SC5F07/10 S17 4.5–8.0 bar
GR14SA: Actuator, pneumatic, SA - at 0°, 189,5Nm GSR0140 SC5F10/12 S22 5.0–8.0 bar
GR16SA: Actuator, pneumatic, SA - at 0°, 251,2Nm GSR0160 SC5F10/12 S22 5.0–6.0 bar
GR18KB: Actuator, pneumatic, SA - at 0°, 400Nm GSR0180 S14F10/14 S27 5.0–8.0 bar
GR18KQ: Actuator, pneumatic, SA - at 0°, 394 Nm GSR0180 S14F12 S27A 5.0–8.0 bar
GR21KQ: Actuator, pneumatic, SA - at 0°, 536 Nm GSR0210 S14F12 S27A 5.0–8.0 bar
GR24KK: Actuator, pneumatic, SA - at 0°, 896 Nm GSR0240 S14F14 S36A 5.0–8.0 bar
GR27KL: Actuator, pneumatic, SA - at 0°, 1538Nm GSR0270 S14F16 S46 5.0–8.0 bar
GR30KL: Actuator, pneumatic, SA - at 0°, 1778Nm GSR0300 S14F16 S46 4.5–8.0 bar
GR35KS: Actuator, pneumatic, SA - at 0°, 2035Nm GSR0350 S14F16/25 S46 5.5–8.0 bar
HR05AW: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F03/05 S11 2.5–8.0 bar
HR06AP: Actuator, pneumatic, DA - at 6 bar, 38.8 Nm GDR0065 F05/07 S14 2.5–8.0 bar
HR07AC: Actuator, pneumatic, DA - at 6 bar, 67.1 Nm GDR0075 F05/07 S17 2.5–8.0 bar
HR07AP: Actuator, pneumatic, DA - at 6 bar, 67.1 Nm GDR0075 F05/07 S14 2.5–8.0 bar
HR08AC: Actuator, pneumatic, DA - at 6 bar, 101.9 Nm GDR0085 F05/07 S17 2.5–8.0 bar
HR10AE: Actuator, pneumatic, DA - at 6 bar, 153.1 Nm GDR0100 F07/10 S17 2.5–8.0 bar
HR11AD: Actuator, pneumatic, DA - at 6 bar, 258.7 Nm GDR0115 F07/10 S22 2.5–8.0 bar
HR11AE: Actuator, pneumatic, DA - at 6 bar, 258.7 Nm GDR0115 F07/10 S17 2.5–8.0 bar
HR12AD: Actuator, pneumatic, DA - at 6 bar, 340.1 Nm GDR0125 F07/10 S22 2.5–8.0 bar
HR14AA: Actuator, pneumatic, DA - at 6 bar, 456 Nm GDR0140 F10/12 S22 2.5–8.0 bar
HR16AG: Actuator, pneumatic, DA - at 6 bar, 689 Nm GDR0160 F10/12 S27 2.5–8.0 bar
HR18AH: Actuator, pneumatic, DA - at 6 bar, 1123 Nm GDR0180 F10/14 S36 2.5–8.0 bar
HR21AK: Actuator, pneumatic, DA - at 6 bar, 1529 Nm GDR0210 F14 S36 2.5–8.0 bar
HR24AK: Actuator, pneumatic, DA - at 6 bar, 2184NmNmNm GDR0240 F14 S36A 2.5–8.0 bar
HR24AL: Actuator, pneumatic, DA - at 6 bar, 2184 Nm GDR0240 F16 S46 2.5–8.0 bar
HR27AL: Actuator, pneumatic, DA - at 6 bar, 3128 Nm GDR0270 F16 S46 2.5–8.0 bar
HR30AL: Actuator, pneumatic, DA - at 6 bar, 3668 Nm GDR0300 F16 S46 2.5–8.0 bar
S12UEG: Actuator, pneumatic, SA - at 0°, 340 Nm SC1200U 4F10/12 S27 3.5–7.0 bar
S12UFG: Actuator, pneumatic, SA - at 0°, 383 Nm SC1200U4/5F10/12 S27 4.0–8.0 bar
S12UKG: Actuator, pneumatic, SA - at 0°, 510 Nm SC1200U 6F10/12 S27 5.5–8.0 bar
S12UKK: Actuator, pneumatic, SA - at 0°, 510 Nm SC1200U 6F14 S36 5.5–8.0 bar
S20UDV: Actuator, pneumatic, SA - at 0°, 505 Nm SC2000U3/4F12 D27 3.0–4.2 bar
S20UEL: Actuator, pneumatic, SA - at 0°, 577 Nm SC2000U 4F16 S46 3.5–7.0 bar
S20UEV: Actuator, pneumatic, SA - at 0°, 577 Nm SC2000U 4F12 D27 3.5–7.0 bar
S20UGV: Actuator, pneumatic, SA - at 0°, 721 Nm SC2000U 5F12 D27 4.5–8.0 bar
S20UKK: Actuator, pneumatic, SA - at 0°, 865 Nm SC2000U 6F14 S36 5.5–8.0 bar
S20UKL: Actuator, pneumatic, SA - at 0°, 865 Nm SC2000U 6F16 S46 5.5–8.0 bar
S20UKV: Actuator, pneumatic, SA - at 0°, 865 Nm SC2000U 6F12 D27 5.5–8.0 bar
S30UEL: Actuator, pneumatic, SA - at 0°, 873 Nm SC3000U 4F16 S46 3.5–7.0 bar
S30UKK: Actuator, pneumatic, SA - at 0°, 1309 Nm SC3000U 6F14 S36 5.5–8.0 bar
S30UKL: Actuator, pneumatic, SA - at 0°, 1309 Nm SC3000U 6F16 S46 5.5–8.0 bar
S30UKV: Actuator, pneumatic, SA - at 0°, 1309 Nm SC3000U 6F12 D27 5.5–8.0 bar
S40UKL: Actuator, pneumatic, SA - at 0°, 1754 Nm SC4000U 6F16 S46 5.5–8.0 bar
SU01SW: Actuator, pneumatic, SA - at 0°, 5.9 Nm SC0015USC5F03/05 S11 4.0–8.0 bar
SU01VW: Actuator, pneumatic, SA - at 0°, 7.9 Nm SC0015USC8F03/05 S11 5.5–8.0 bar
SU03EP: Actuator, pneumatic, SA - at 0°, 9.0 Nm SC0030U 4F05/07 S14 3.5–7.0 bar
SU03FP: Actuator, pneumatic, SA - at 0°, 10.0 Nm SC0030U4/5F05/07 S14 4.0–8.0 bar
SU03GP: Actuator, pneumatic, SA - at 0°, 11.1 Nm SC0030U 5F05/07 S14 4.5–8.0 bar
SU03KP: Actuator, pneumatic, SA - at 0°, 13.3 Nm SC0030U 6F05/07 S14 5.5–8.0 bar
SU06DP: Actuator, pneumatic, SA - at 0°, 15.5 Nm SC0060U3/4F05/07 S14 3.0–4.2 bar
SU06FP: Actuator, pneumatic, SA - at 0°, 19.9 Nm SC0060U4/5F05/07 S14 4.0–8.0 bar
SU06GP: Actuator, pneumatic, SA - at 0°, 22.1 Nm SC0060U 5F05/07 S14 4.5–8.0 bar
SU06HC: Actuator, pneumatic, SA - at 0°, 24.3 Nm SC0060U5/6F05/07 S17 5.0–8.0 bar
SU06KP: Actuator, pneumatic, SA - at 0°, 26.5 Nm SC0060U 6F05/07 S14 5.5–8.0 bar
SU10CC: Actuator, pneumatic, SA - at 0°, 22.0 Nm SC0100U 3F05/07 S17 2.5–4.2 bar
SU10EC: Actuator, pneumatic, SA - at 0°, 29.3 Nm SC0100U 4F05/07 S17 3.5–7.0 bar
SU10GC: Actuator, pneumatic, SA - at 0°, 36.7 Nm SC0100U 5F05/07 S17 4.5–8.0 bar
SU10KC: Actuator, pneumatic, SA - at 0°, 44.0 Nm SC0100U 6F05/07S17D11 5.5–8.0 bar
SU15CC: Actuator, pneumatic, SA - at 0°, 30.4 Nm SC0150U 3F05/07 S17 2.5–4.2 bar
SU15EC: Actuator, pneumatic, SA - at 0°, 40.5 Nm SC0150U 4F05/07 S17 3.5–7.0 bar
SU15EE: Actuator, pneumatic, SA - at 0°, 40.5 Nm SC0150U 4F07/10 S17 3.5–7.0 bar
SU15FC: Actuator, pneumatic, SA - at 0°, 45.6 Nm SC0150U4/5F05/07 S17 4.0–8.0 bar
SU15GC: Actuator, pneumatic, SA - at 0°, 50.7 Nm SC0150U 5F05/07 S17 4.5–8.0 bar
SU15KC: Actuator, pneumatic, SA - at 0°, 60.8 Nm SC0150U 6F05/07 S17 5.5–8.0 bar
SU15KE: Actuator, pneumatic, SA - at 0°, 60.8 Nm SC0150U 6F07/10 S17 5.5–8.0 bar
SU22ED: Actuator, pneumatic, SA - at 0°, 65.6 Nm SC0220U 4F07/10 S22 3.5–7.0 bar
SU22FD: Actuator, pneumatic, SA - at 0°, 73.8 Nm SC0220U4/5F07/10 S22 4.0–8.0 bar
SU22GD: Actuator, pneumatic, SA - at 0°, 82.0 Nm SC0220U 5F07/10 S22 4.5–8.0 bar
SU22KD: Actuator, pneumatic, SA - at 0°, 98.4 Nm SC0220U 6F07/10 S22 5.5–8.0 bar
SU30CD: Actuator, pneumatic, SA - at 0°, 63.0 Nm SC0300U 3F07/10 S22 2.5–4.2 bar
SU30FD: Actuator, pneumatic, SA - at 0°, 94.5 Nm SC0300U4/5F07/10 S22 4.0–8.0 bar
SU30GD: Actuator, pneumatic, SA - at 0°, 105 Nm SC0300U 5F07/10 S22 4.5–8.0 bar
SU30KD: Actuator, pneumatic, SA - at 0°, 126 Nm SC0300U 6F07/10 S22 5.5–8.0 bar
SU45EG: Actuator, pneumatic, SA - at 0°, 132 Nm SC0450U 4F10/12 S27 3.5–7.0 bar
SU45FG: Actuator, pneumatic, SA - at 0°, 148 Nm SC0450U4/5F10/12 S27 4.0–8.0 bar
SU45GG: Actuator, pneumatic, SA - at 0°, 165 Nm SC0450U 5F10/12 S27 4.5–8.0 bar
SU45KG: Actuator, pneumatic, SA - at 0°, 198 Nm SC0450U 6F10/12 S27 5.5–8.0 bar
SU60DG: Actuator, pneumatic, SA - at 0°, 157 Nm SC0600U3/4F10/12 S27 3.0–4.2 bar
SU60EG: Actuator, pneumatic, SA - at 0°, 180 Nm SC0600U 4F10/12 S27 3.5–7.0 bar
SU60FG: Actuator, pneumatic, SA - at 0°, 202 Nm SC0600U4/5F10/12 S27 4.0–8.0 bar
SU60GG: Actuator, pneumatic, SA - at 0°, 224 Nm SC0600U 5F10/12 S27 4.5–8.0 bar
SU60KG: Actuator, pneumatic, SA - at 0°, 269 Nm SC0600U 6F10/12 S27 5.5–8.0 bar
SU90KG: Actuator, pneumatic, SA - at 0°, 379 Nm SC0900U 6F10/12 S27 5.5–8.0 bar
SU90KK: Actuator, pneumatic, SA - at 0°, 379 Nm SC0900U 6F14 S36 5.5–8.0 bar