Type: 9620: Plastic / metal operator
Diaphragm size: 65: Diaphragm size 65
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 1: Normally closed (NC)
Actuator version: 3/3: Actuator size 3/3
Type: 9620: Plastic / metal operator
Diaphragm size: 65: Diaphragm size 65
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 1: Normally closed (NC)
Actuator version: 3/3: Actuator size 3/3
Item number: 88241893 9620 65Z 13/3
The tender texts have been copied to the clipboard