The GEMÜ Q30 2/2-way pinch valve has a plastic piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
Lightweight plastic piston actuator, free from non-ferrous metals
Fast, safe tube replacement
Simple replacement of inserts and compressors for various tube sizes with the same actuator
High quality and long service life
Minimized strain on the tube due to the optimized compressor
Positioners and process controllers can be mounted
Several installation options possible in the plant thanks to the mounting flange or female thread on the body
The GEMÜ Q30 2/2-way pinch valve has a plastic piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
Type: Q30: Pinch valve, pneumatically operated, plastic piston actuator
Tube inside diameter: 2: Inside diameter 3.180 mm (1/8")
Hose outer diameter: da: 6,350 mm outer diameter
Tube carrier version: 7P: Plastic version, tube carrier stainless steel & tube holder PA
Control function: 1: Normally closed (NC)
Actuator version: 0P1: Operator size 0P1
Mounting variant: FT: With top mounting flange
The GEMÜ Q30 2/2-way pinch valve has a plastic piston actuator and is pneumatically operated. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. The available control functions are "normally closed (NC)" and "normally open (NO)". An integral optical position indicator is standard.
Type: Q30: Pinch valve, pneumatically operated, plastic piston actuator
Tube inside diameter: 2: Inside diameter 3.180 mm (1/8")
Hose outer diameter: da: 6,350 mm outer diameter
Tube carrier version: 7P: Plastic version, tube carrier stainless steel & tube holder PA
Control function: 1: Normally closed (NC)
Actuator version: 0P1: Operator size 0P1
Mounting variant: FT: With top mounting flange
Item number: 88761536 Q30 2DA7P10P1 FT
The tender texts have been copied to the clipboard