The GEMÜ 205 directly controlled 2/2-way plastic solenoid valve has a high performance coil. It is hermetically separated from the medium by means of a flexible PTFE bush. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The plug has a rectifier for use with an AC supply. A manual override and an optical position indicator are integrated as standard.
Hermetic separation between medium and actuator
In case of power failure operation possible by manual override
Standard integral optical position indicator
The directly controlled 2/2-way plastic solenoid valve has a high performance coil. It is hermetically separated from the medium by means of a flexible PTFE bush. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The plug has a rectifier for use with an AC supply. A manual override and an optical position indicator are integrated as standard.
Type: 205: Solenoid valve, directly controlled, optical position indicator, manual override
Body configuration: D: 2/2-way body
Connection type: 30: Spigots - inch, for welding or gluing, depending on the body material
Valve body material: 1: PVC-U, grey
Seal material: 14: EPDM
Control function: 1: Normally closed (NC)
Voltage: 24: 24 V
Frequency: DC: DC
The GEMÜ 205 directly controlled 2/2-way plastic solenoid valve has a high performance coil. It is hermetically separated from the medium by means of a flexible PTFE bush. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The plug has a rectifier for use with an AC supply. A manual override and an optical position indicator are integrated as standard.
Type: 205: Solenoid valve, directly controlled, optical position indicator, manual override
Body configuration: D: 2/2-way body
Connection type: 30: Spigots - inch, for welding or gluing, depending on the body material
Valve body material: 1: PVC-U, grey
Seal material: 14: EPDM
Control function: 1: Normally closed (NC)
Voltage: 24: 24 V
Frequency: DC: DC
Item number: 88435113 205 20D30 1141 24 DC
The tender texts have been copied to the clipboard