The GEMÜ 8253 2/2-way solenoid valve with a positive lift diaphragm has a brass or stainless steel valve body. All media wetted parts are made of NBR, FPM, EPDM, brass, PVDF or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Valve operates without minimum pressure differential
High flow rate
Soft closing action
Suitable for vacuum applications
Simple coil replacement without tools (Click-on®)
NPT thread available
Explosion protected solenoids acc. to ATEX available as an option
CSA approval available
The 2/2-way solenoid valve with a positive lift diaphragm has a brass or stainless steel valve body. All media wetted parts are made of NBR, FPM, EPDM, brass, PVDF or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Type: 8253: Solenoid valve, with positive lift diaphragm
DN: 32: DN 32
Body configuration: D: 2/2-way body
Connection type: 31: Threaded socket NPT
Valve body material: 12: CW617N (brass)
Seal material: 14: EPDM
Control function: 1: Normally closed (NC)
Voltage: 24: 24 V
Frequency: DC: DC
The GEMÜ 8253 2/2-way solenoid valve with a positive lift diaphragm has a brass or stainless steel valve body. All media wetted parts are made of NBR, FPM, EPDM, brass, PVDF or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Type: 8253: Solenoid valve, with positive lift diaphragm
DN: 32: DN 32
Body configuration: D: 2/2-way body
Connection type: 31: Threaded socket NPT
Valve body material: 12: CW617N (brass)
Seal material: 14: EPDM
Control function: 1: Normally closed (NC)
Voltage: 24: 24 V
Frequency: DC: DC
Item number: 88818546 8253 32D3112141 24 DC
The tender texts have been copied to the clipboard