SC0015USC6F04 S11A H

Actuator, pneumatic, SA

Item number: 88400284
Description
Type SC Premium actuator, pneumatic, single acting, clockwise rotation
Actuator version 0015U 00015 (DR/DL/D3/D4/SC/SO/S3/S4)
Spring set SC6 Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
Actuator flange F04 F04, flange type DIN EN ISO 5211
Coupling and wrench size S11 Star, WAF = 11 mm
Material A General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Actuator with stroke limiter H Operator with stroke limiter
Control pressure range 4,5-8,0 4,5-8,0 bar
GEMUE type SU01 SC0015U
GEMUE actuator spring set T SC6, Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
GEMUE connection O F04 S11
GEMUE actuator execution H General industrial version + stroke limiter

GEMÜ SC is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • Interface in accordance with EN ISO 5211
  • Diverse accessories