The GEMÜ 4242 combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.
Fieldbus connection AS-Interface (3.0), ASi-5 and DeviceNet (optional)
Communication and programming interface IO-Link
Adjustable switch point tolerances
Speed-AP function for fast mounting and initialization
High visibility position indicator by LED
Can be fitted to GEMÜ valves or third-party actuators
On-site or remote end position programming via programming input
Integrated manual override
The combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.
Type: 4242: Combi switchbox
Fieldbus: A4: AS-Interface, 62 slaves, 8I/8O
Accessory: Z: Accessory
Housing material: 07: Stainless steel base, PC cover
Action: 01: Combi switchbox, single acting
Electrical connection: 01: M12 plug, 5-pin, (IO-Link, AS-Interface, DeviceNet version)
Pneumatic connection: E1: M5 connection thread size 1, G1/8 connection thread size 2
Option: 01: Manual override
Flow rate: 01: 14 Nl/min, size 1
Travel sensor version: 030: Potentiometer 30 mm length
The GEMÜ 4242 combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.
Type: 4242: Combi switchbox
Fieldbus: A4: AS-Interface, 62 slaves, 8I/8O
Accessory: Z: Accessory
Housing material: 07: Stainless steel base, PC cover
Action: 01: Combi switchbox, single acting
Electrical connection: 01: M12 plug, 5-pin, (IO-Link, AS-Interface, DeviceNet version)
Pneumatic connection: E1: M5 connection thread size 1, G1/8 connection thread size 2
Option: 01: Manual override
Flow rate: 01: 14 Nl/min, size 1
Travel sensor version: 030: Potentiometer 30 mm length
Item number: 88411399 4242 A4Z070101E10101030
Die Ventilanschaltung ist für die Montage auf pneumatisch betätigte Antriebe geeignet. Die Position der Ventilspindel wird durch die spielfreie und kraftschlüssige Adaption zuverlässig elektronisch erfasst und ausgewertet. Integrierte Vorsteuerventile ermöglichen die direkte Ansteuerung des daran angeschlossenen Prozessventils. Intelligente mikroprozessorgesteuerte Funktionen erleichtern die Inbetriebnahme und unterstützen im Betrieb. Die aktuelle Stellung des Ventils wird über Weitsicht-LEDs angezeigt und über elektrische Signale zurückgemeldet.
Typ: Ventilanschaltung
Feldbus: A4: AS-Interface, 62 Slaves, 8E/8A
Zubehör: Z: Zubehör
Gehäusewerkstoff: 07: Unterteil Edelstahl, Oberteil PC
Wirkungsweise: 01: Ventilanschaltung, einfachwirkend
Elektrischer Anschluss: 01: M12 Einbaustecker, 5-polig
Pneumatischer Anschluss: E1: Anschlussgewinde M5 bei Baugröße 1, Anschlussgewinde G1/8 bei Baugröße 2 (für IP67 oder geführte Abluft)
Option: 01: Handhilfsbetätigung
Durchflussleistung: 01: 14 Nl/min, Baugröße 1
Weggeberausführung: 030: Potentiometer 30 mm Länge
Die Ventilanschaltung GEMÜ 4242 ist für die Montage auf pneumatisch betätigte Antriebe geeignet. Die Position der Ventilspindel wird durch die spielfreie und kraftschlüssige Adaption zuverlässig elektronisch erfasst und ausgewertet. Integrierte Vorsteuerventile ermöglichen die direkte Ansteuerung des daran angeschlossenen Prozessventils. Intelligente mikroprozessorgesteuerte Funktionen erleichtern die Inbetriebnahme und unterstützen im Betrieb. Die aktuelle Stellung des Ventils wird über Weitsicht-LEDs angezeigt und über elektrische Signale zurückgemeldet.
Typ: 4242: Ventilanschaltung
Feldbus: A4: AS-Interface, 62 Slaves, 8E/8A
Zubehör: Z: Zubehör
Gehäusewerkstoff: 07: Unterteil Edelstahl, Oberteil PC
Wirkungsweise: 01: Ventilanschaltung, einfachwirkend
Elektrischer Anschluss: 01: M12 Einbaustecker, 5-polig
Pneumatischer Anschluss: E1: Anschlussgewinde M5 bei Baugröße 1, Anschlussgewinde G1/8 bei Baugröße 2 (für IP67 oder geführte Abluft)
Option: 01: Handhilfsbetätigung
Durchflussleistung: 01: 14 Nl/min, Baugröße 1
Weggeberausführung: 030: Potentiometer 30 mm Länge
Artikelnummer: 88411399 4242 A4Z070101E10101030
Le boîtier de contrôle et de commande convient pour un montage sur des actionneurs à commande pneumatique. La position de l'axe de la vanne est détectée et analysée de manière fiable par voie électronique grâce à l'adaptation sans jeu et à liaison par force. Des électrovannes pilote intégrées permettent un pilotage direct de la vanne raccordée. Des fonctions intelligentes contrôlées par microprocesseur facilitent la mise en service et simplifient l'utilisation. La position actuelle de la vanne est indiquée par des LED visibles de loin et transmise au moyen de signaux électriques.
Type: 4242: Boîtier de contrôle
Bus de terrain: A4: AS-Interface, 62 esclaves, 8 entrées/8 sorties
Accessoire: Z: Accessoire
Matériau du boîtier accessoire: 07: Embase inox, couvercle PC
Fonction: 01: Boîtier de contrôle et de commande, simple effet
Connexion électrique: 01: Connecteur mâle M12, 5 pôles
Raccordement pneumatique: E1: Raccord taraudé M5 taille 1, Raccord taraudé G1/8 taille 2
Option: 01: Commande manuelle de secours
Débit: 01: 14 Nl/min, taille 1
Version capteur de déplacement: 030: Potentiomètre 30 mm de course
Le boîtier de contrôle et de commande GEMÜ 4242 convient pour un montage sur des actionneurs à commande pneumatique. La position de l'axe de la vanne est détectée et analysée de manière fiable par voie électronique grâce à l'adaptation sans jeu et à liaison par force. Des électrovannes pilote intégrées permettent un pilotage direct de la vanne raccordée. Des fonctions intelligentes contrôlées par microprocesseur facilitent la mise en service et simplifient l'utilisation. La position actuelle de la vanne est indiquée par des LED visibles de loin et transmise au moyen de signaux électriques.
Type: 4242: Boîtier de contrôle
Bus de terrain: A4: AS-Interface, 62 esclaves, 8 entrées/8 sorties
Accessoire: Z: Accessoire
Matériau du boîtier accessoire: 07: Embase inox, couvercle PC
Fonction: 01: Boîtier de contrôle et de commande, simple effet
Connexion électrique: 01: Connecteur mâle M12, 5 pôles
Raccordement pneumatique: E1: Raccord taraudé M5 taille 1, Raccord taraudé G1/8 taille 2
Option: 01: Commande manuelle de secours
Débit: 01: 14 Nl/min, taille 1
Version capteur de déplacement: 030: Potentiomètre 30 mm de course
Numéro d'article: 88411399 4242 A4Z070101E10101030
The tender texts have been copied to the clipboard