The GEMÜ 202 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.
Good cleanability
The solenoid can be replaced without removing the valve body from the piping
Hermetic separation between medium and actuator
The directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.
Type: 202: Solenoid valve, directly controlled
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 1: PVC-U, grey
Seal material: 14: EPDM
Control function: 1: Normally closed (NC)
Voltage: 24: 24 V
Frequency: 50/60: 50 - 60 Hz
Special version: U: UL approval
The GEMÜ 202 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.
Type: 202: Solenoid valve, directly controlled
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 1: PVC-U, grey
Seal material: 14: EPDM
Control function: 1: Normally closed (NC)
Voltage: 24: 24 V
Frequency: 50/60: 50 - 60 Hz
Special version: U: UL approval
Item number: 88001266 202 15D 1 1141 2450/60 U
The tender texts have been copied to the clipboard