The 2/2 and/or 3/2-way GEMÜ 710 plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
High flow rates
Choice of various body materials and connection types
2/2 and 3/2-way versions available
Optionally available with control ball
The 2/2 and/or 3/2-way plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 710: Ball valve, plastic, pneumatically operated
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 2: Solvent cement or welded sockets (DIN)
Ball valve material: 1: PVC-U, grey
Liner material: 14: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1: GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm
The 2/2 and/or 3/2-way GEMÜ 710 plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 710: Ball valve, plastic, pneumatically operated
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 2: Solvent cement or welded sockets (DIN)
Ball valve material: 1: PVC-U, grey
Liner material: 14: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1: GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm
Item number: 88074084 710 40D 2 1141 1
The tender texts have been copied to the clipboard