415 50D8837143 1 1502

Butterfly valve, pneumatic DA

Item number: 88870218
Description
Type 415 Butterfly valve, pneumatically operated
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 88 Clamp ASME BPE, face-to-face dimension FTF EN 558 series 14
Body material 37 1.4408, investment casting
Shut-off seal material 14 EPDM
Control function 3 Double acting (DA)
Actuator version 1 GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm
Execution type 1502 Ra <= 0.8 µm mechanically polished internal, blasted external, surface finish data refers to media wetted surfaces
Surface 1502 Ra <= 0.8 µm internal, mechanically polished, blasted external, surface finish data refers to media wetted surfaces

The GEMÜ 415 soft seated butterfly valve made from stainless steel or brass is pneumatically operated by a space-saving piston actuator. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. A low-cost rack and pinion actuator can also be fitted. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.

  • Suitable for vacuum applications and low temperatures
  • High-quality butterfly valve made from stainless steel or brass
  • Available in small nominal sizes
  • Compact and robust body
  • Corrosion-resistant and space-saving piston actuator made from plastic or metal