56715M17414512T1 GBE111536
Metal control valve w. bypass
| Item number: | 88514527 | |
| Description |
| Type | 567 | Control valve, Control valve |
| DN | 15 | DN 15 |
| Body configuration | M | 2-way angle body with bypass, 2-way angle body with bypass |
| Connection type | 17 | Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A |
| Valve body material | 41 | 1.4435 (316L), block material |
| Seal material | 45 | Actuator sealing PTFE / Seat sealing FKM / Bypass sealing PTFE Bypass-Diaphgram Code 54 |
| Control function | 1 | Normally closed (NC) |
| Actuator version | 2T1 | Actuator Size 2, pneumatic |
| Control characteristic | G | modified equal-percentage |
| Kv value | BE | 400 l/h |
| Operator version - bypass | 11 | Pneumatic, normally closed |
| Execution type | 1536 | Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal |
| Surface | 1536 | Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal |
The GEMÜ 567 BioStar Control 2/2-way diaphragm globe valve is an aseptic control valve and has been designed for demanding applications. Flow rates range from 80 l/h to 63,000 l/h, depending on the version. The sealing concept of the valve is based on the GEMÜ PD design. All actuator parts (except the seals) are made from stainless steel. Manual, pneumatic or motorized actuators are available.
The motorized actuators can be selected from two versions, GEMÜ eSyDrive and GEMÜ servoDrive, depending on the application. GEMÜ 567 eSyDrive can be used as a positioner or process controller. GEMÜ 567 servoDrive is suitable for real-time control processes.
- CIP/SIP capable
- Linear or equal-percentage control characteristic options
- Hermetic separation of the actuator from the medium using a PTFE seal
- Various valve body connections available
- Surface finishes down to 0.25 μm, electropolished
- ATEX version available as an option
- Actuator can be replaced under operating pressure without contaminating the medium