The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Hermetic separation between medium and actuator
Optional flow direction and installation position
Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
Compact design (ideal when space is at a premium)
CIP/SIP capable
The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 601: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
DN: 10: DN 10
Body configuration: D: 2/2-way body
Connection type: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material: 42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material: 3A: EPDM
Control function: 0: manually operated
Actuator version: 0TS: With seal adjuster, black handwheel
Execution type: 1503: Ra
The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 601: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
DN: 10: DN 10
Body configuration: D: 2/2-way body
Connection type: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material: 42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material: 3A: EPDM
Control function: 0: manually operated
Actuator version: 0TS: With seal adjuster, black handwheel
Execution type: 1503: Ra
The tender texts have been copied to the clipboard