The GEMÜ 1235 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. Secure connection to valve spindle means reliable feedback signal. Intelligent microprocessor controlled functions make commissioning and support during operation easier. The current position of the valve is displayed via high visibility LEDs and fed back via electrical signals.
Communication and programming interface IO-Link
Adjustable switch point tolerances
Speed-AP function for fast mounting and initialization
High visibility position indicator by LED
Can be fitted to GEMÜ valves or third-party actuators
On-site or remote end position programming via programming input
The GEMÜ 1235 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. Secure connection to valve spindle means reliable feedback signal. Intelligent microprocessor controlled functions make commissioning and support during operation easier. The current position of the valve is displayed via high visibility LEDs and fed back via electrical signals.
Type: 1235: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Device version: 3E: Open / Closed position feedback, programming input, high visibility optical position indicator, IO-Link communication
Electrical connection: M125: M12 plug, 5-pin
Travel sensor version: 050: Potentiometer, 50 mm length
Housing material: G10: PVDF base, black, PP cover, M16 thread PEEK
The GEMÜ 1235 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. Secure connection to valve spindle means reliable feedback signal. Intelligent microprocessor controlled functions make commissioning and support during operation easier. The current position of the valve is displayed via high visibility LEDs and fed back via electrical signals.
Type: 1235: Electrical position indicator
Fieldbus: 000: Without
Accessory: Z: Accessory
Device version: 3E: Open / Closed position feedback, programming input, high visibility optical position indicator, IO-Link communication
Electrical connection: M125: M12 plug, 5-pin
Travel sensor version: 050: Potentiometer, 50 mm length
Housing material: G10: PVDF base, black, PP cover, M16 thread PEEK
Item number: 88349856 1235000Z3EM125050G10
The tender texts have been copied to the clipboard