Le débitmètre GEMÜ 800 fonctionne selon le principe à ludion et dispose d'un tube de mesure transparent. L'échelle de mesure imprimée sur le tube de mesure est adaptée au liquide de débit. Les queues d'aronde moulées sur le tube facilitent la fixation d'accessoires tels que : index de lecture, détecteurs de position mini et maxi, capteur de mesure en continue.
Bon niveau de précision, utilisation aisée
Bonne lisibilité grâce à de grandes échelles claires
Version ATEX disponible en option
Plus de 500 échelles standard et 13.000 échelles spéciales sont disponibles, autres échelles possibles sur demande
Pièces en plastique résistantes à la corrosion
The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 805: Variable area flowmeter, PP float, (series 800)
RoHS conformance: R: Conformance to RoHS
DN: 25: DN 25
Body configuration: D: Straight through tube
Connection type: 7: Union end with DIN insert (socket)
Metering tube material: 21: PA, transparent
O-ring material: 14: EPDM
Union material: 1: Insert PVC-U, union nut PP grey
Metering tube size: 55: Conus 55
Measuring range: 260: Maximum measuring range of flowmeter
Medium: NaOH: Sodium hydroxide
Temperature: 20°C: Medium temperature
Concentration: 50%: Medium see feature "Medium"
Scale minimum: 10: Lower measuring range limit of scale
Scale maximum: 260: Upper measng range limit of scale
Unit: l/h: Litres per hour
The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 805: Variable area flowmeter, PP float, (series 800)
RoHS conformance: R: Conformance to RoHS
DN: 25: DN 25
Body configuration: D: Straight through tube
Connection type: 7: Union end with DIN insert (socket)
Metering tube material: 21: PA, transparent
O-ring material: 14: EPDM
Union material: 1: Insert PVC-U, union nut PP grey
Metering tube size: 55: Conus 55
Measuring range: 260: Maximum measuring range of flowmeter
Medium: NaOH: Sodium hydroxide
Temperature: 20°C: Medium temperature
Concentration: 50%: Medium see feature "Medium"
Scale minimum: 10: Lower measuring range limit of scale
Scale maximum: 260: Upper measng range limit of scale
Unit: l/h: Litres per hour
Item number: 88217712 805R25D 72114 155 260
Les textes de l'appel d'offres ont été copiés dans le presse-papiers.