The GEMÜ 1436 cPos digital electro-pneumatic positioner has an optional integrated process controller to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators. When using the optional process controller, the signals from the sensors (e.g. flow, level, pressure, temperature) are detected and the media adjusted according to the specified set value. GEMÜ 1436 cPos has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to complex control tasks. With additional equipment, the positioner can be used directly in fieldbus environments.
Digital inputs (option) for variable function control for automation
Fieldbus interfaces, e.g. Profibus DP, Profinet and DeviceNet (option)
No air consumption when idle
Simple mounting to various actuators
Access rights via different user levels
High flow rate
The digital electro-pneumatic positioner has an optional integrated process controller to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators. When using the optional process controller, the signals from the sensors (e.g. flow, level, pressure, temperature) are detected and the media adjusted according to the specified set value. GEMÜ 1436 cPos has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to complex control tasks. With additional equipment, the positioner can be used directly in fieldbus environments.
Type: 1436: Positioner, electro-pneumatic cPos
Fieldbus: 000: Without
Accessory: Z: Accessory
Action: 1: Single acting
Device version: ECON: Positioner Economy
Option: 00: Without
Flow rate: 01: 150 l/min
Travel sensor version: 050: Potentiometer, 50 mm length
The GEMÜ 1436 cPos digital electro-pneumatic positioner has an optional integrated process controller to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators. When using the optional process controller, the signals from the sensors (e.g. flow, level, pressure, temperature) are detected and the media adjusted according to the specified set value. GEMÜ 1436 cPos has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to complex control tasks. With additional equipment, the positioner can be used directly in fieldbus environments.
Type: 1436: Positioner, electro-pneumatic cPos
Fieldbus: 000: Without
Accessory: Z: Accessory
Action: 1: Single acting
Device version: ECON: Positioner Economy
Option: 00: Without
Flow rate: 01: 150 l/min
Travel sensor version: 050: Potentiometer, 50 mm length
Item number: 88747395 1436000Z1ECON0001050 U
The tender texts have been copied to the clipboard