Type: 530: Globe valve, pneumatically operated, stainless steel piston actuator
DN: 25: DN 25
Kit designation: SVS: Wearing parts for the valve
Seat: 5: PTFE
Actuator version: 2xx: Operator size 2
Regulating cone: RFxxx: 12 yes XX
Type: 530: Globe valve, pneumatically operated, stainless steel piston actuator
DN: 25: DN 25
Kit designation: SVS: Wearing parts for the valve
Seat: 5: PTFE
Actuator version: 2xx: Operator size 2
Regulating cone: RFxxx: 12 yes XX
Item number: 88459768 530 25SVS 5 2xxRFxxx
The tender texts have been copied to the clipboard