With the GEMÜ PPF multifunction adapter, the penetration of foreign particles during the installation of diaphragm valves can be prevented. It can also be used to conduct welding gas when welding the bodies onto the piping. It is also possible to supply and conduct passivation media or to carry out an endoscopic examination of the weld seams.
Protection of the valve seat in diaphragm valves
Suitable for a weld gas pipeline
No contamination of the plant by adhesive residues (as in conventional seat masking by welding)
Suitable for passivation and pipe flushing
Connection facility for performing pressure tests
Flushing with full flow capability (no sediments in the valve)
Re-usable
With the GEMÜ PPF multifunction adapter, the penetration of foreign particles during the installation of diaphragm valves can be prevented. It can also be used to conduct welding gas when welding the bodies onto the piping. It is also possible to supply and conduct passivation media or to carry out an endoscopic examination of the weld seams.
Type: PPF: Multifunction adapter for diaphragm seat
DN: 50: DN 50
Body configuration: Z: suitable for body configurations D,T,B,M
Connection type: U9: Spigot ASME BPE, spigot length 7 mm
Material: C3: 1.4435, investment casting
Seal material: EP: EPDM
Function: 1: closed via the weir
Diaphragm size: 50: Diaphragm size 50
Version: A: Standard version
With the GEMÜ PPF multifunction adapter, the penetration of foreign particles during the installation of diaphragm valves can be prevented. It can also be used to conduct welding gas when welding the bodies onto the piping. It is also possible to supply and conduct passivation media or to carry out an endoscopic examination of the weld seams.
Type: PPF: Multifunction adapter for diaphragm seat
DN: 50: DN 50
Body configuration: Z: suitable for body configurations D,T,B,M
Connection type: U9: Spigot ASME BPE, spigot length 7 mm
Material: C3: 1.4435, investment casting
Seal material: EP: EPDM
Function: 1: closed via the weir
Diaphragm size: 50: Diaphragm size 50
Version: A: Standard version
Item number: 88535875 PPF 50ZU9C3EP1 50 A
The tender texts have been copied to the clipboard