The product is a motorized quarter turn actuator. The actuator is designed for DC or AC operating voltages. A manual override and an optical position indicator are integrated as standard. The torque in the end positions is increased. This enables a closing curve matched to the valves.
Low weight
Integrated manual override
Standard integral optical position indicator
Robust and low-wear because of the mechanically stable design
The product is a motorized quarter turn actuator. The actuator is designed for DC or AC operating voltages. A manual override and an optical position indicator are integrated as standard. The torque in the end positions is increased. This enables a closing curve matched to the valves.
Type: 9428: Motorized quarter turn actuator, optical position indicator, manual override
Fieldbus: 000: Without
Actuator use: Z: Accessory
Actuator flange: G05: Flange type G05
Location spigot: Y: With location spigot
Coupling and wrench size: S08: Star, WAF 8 mm
Voltage / Frequency: B1: 12 V DC
Control module: A0: OPEN/CLOSE control
Actuator version: 3015: Actuator, motorized, operating time 11s, torque 15Nm, GEMUE, size 3 supply voltage B1, C1
The product is a motorized quarter turn actuator. The actuator is designed for DC or AC operating voltages. A manual override and an optical position indicator are integrated as standard. The torque in the end positions is increased. This enables a closing curve matched to the valves.
Type: 9428: Motorized quarter turn actuator, optical position indicator, manual override
Fieldbus: 000: Without
Actuator use: Z: Accessory
Actuator flange: G05: Flange type G05
Location spigot: Y: With location spigot
Coupling and wrench size: S08: Star, WAF 8 mm
Voltage / Frequency: B1: 12 V DC
Control module: A0: OPEN/CLOSE control
Actuator version: 3015: Actuator, motorized, operating time 11s, torque 15Nm, GEMUE, size 3 supply voltage B1, C1
Item number: 88788829 9428000ZG05YS08B1A03015
The tender texts have been copied to the clipboard