GEMÜ RSK is a plastic check valve with integrated flange seal. The valve body, disc and seal are available in various materials.
The GEMÜ RSK is clamped between two flanges during installation. The centring is based on the outside diameter of the housing
Weight and space-saving construction
Short length
Simple construction
Option with return spring
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
GEMÜ RSK is a plastic check valve with integrated flange seal. The valve body, disc and seal are available in various materials.The GEMÜ RSK is clamped between two flanges during installation. The centring is based on the outside diameter of the housing
Type: RSK: Check valve
DN: 0050: DN 50
Operating pressure: 1: 6 bar
Connection type: D: ANSI B16.5, Class 150
Housing material: 1: PVC-U
Disc material: 1: PVC-U
Seal material: 14: EPDM
Spring return: F0: Without return spring
GEMÜ RSK is a plastic check valve with integrated flange seal. The valve body, disc and seal are available in various materials.The GEMÜ RSK is clamped between two flanges during installation. The centring is based on the outside diameter of the housing
Type: RSK: Check valve
DN: 0050: DN 50
Operating pressure: 1: 6 bar
Connection type: D: ANSI B16.5, Class 150
Housing material: 1: PVC-U
Disc material: 1: PVC-U
Seal material: 14: EPDM
Spring return: F0: Without return spring
Item number: 88334151 RSK00501D 1 114F0
The tender texts have been copied to the clipboard