610 15D 7205421/NO
Diaphragm valve, pneumatic
| Item number: | 88700654 | |
| Description |
| Type | 610 | Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator |
| DN | 15 | DN 15 |
| Body configuration | D | 2/2-way body |
| Connection type | 7 | Union end with DIN insert (socket) |
| Valve body material | 20 | PVDF |
| Diaphragm material | 54 | PTFE/EPDM one-piece |
| Control function | 2 | Normally open (NO) |
| Actuator version | 1/N | Operator size 1/N |
| Diaphragm size | 10 | Diaphragm size 10 |
| Mounting plate | O | Without mounting plate |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 610 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. An integral optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Same mounting height planes over multiple nominal sizes
- High flow rate
- Integral optical position indicator and closing stroke limiter as standard
- Option with electrical position indicator