The GEMÜ code 17 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The diaphragms can be used for steam applications. In addition, the GEMÜ code 17 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.
Fabric-reinforced
High tear resistance/low cracking
High thermal load capability (hot/cold)
Simple mounting thanks to the rubber pin that is vulcanized in place (diaphragm size 8)
Simple and defined mounting thanks to the threaded pin that is vulcanized in place with integrated screw-in stop (diaphragm size 10 to diaphragm size 100)
The GEMÜ code 17 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The diaphragms can be used for steam applications. In addition, the GEMÜ code 17 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.
Type: 600: Diaphragm
Diaphragm size: 8: Diaphragm size 8
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 17: EPDM
Execution type: 0104: Media wetted parts cleaned for high purity media and packed in plastic bag
The GEMÜ code 17 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in pharmaceutical and biotechnological applications as well as for the food and beverage industries. The diaphragms can be used for steam applications. In addition, the GEMÜ code 17 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.
Type: 600: Diaphragm
Diaphragm size: 8: Diaphragm size 8
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 17: EPDM
Execution type: 0104: Media wetted parts cleaned for high purity media and packed in plastic bag
Item number: 88708017 600 8M17 0104
The tender texts have been copied to the clipboard