The GEMÜ NBR diaphragm code 2 has been developed for use in industrial applications, for example in the chemical industry, environmental engineering or the processing industry. The diaphragm is made of nitrile rubber.
Good resistance to mineral oils, greases and petrol
Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
The GEMÜ NBR diaphragm code 2 has been developed for use in industrial applications, for example in the chemical industry, environmental engineering or the processing industry. The diaphragm is made of nitrile rubber.
Type: R690: Diaphragm
Diaphragm size: 20: Diaphragm size 20
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 2: NBR
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
The GEMÜ NBR diaphragm code 2 has been developed for use in industrial applications, for example in the chemical industry, environmental engineering or the processing industry. The diaphragm is made of nitrile rubber.
Type: R690: Diaphragm
Diaphragm size: 20: Diaphragm size 20
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 2: NBR
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Item number: 88476439 R690 20M 2 0101
The tender texts have been copied to the clipboard