600 40M5M S

Diaphragm

Item number: 88715957
Description
Type 600 Diaphragm
Diaphragm size 40 Diaphragm size 40
Replacement diaphragm M Replacement diaphragm
Diaphragm material 5M PTFE/EPDM two-piece
Special version S Special version for oxygen, maximum medium temperature: 60 °C
Information FLEX_DIA_SUS_KZ5x When using a 2-part diaphragm, an actuator with flexible diaphragm suspension is necessary. For any uncertainties, please contact your GEMÜ contact person.

The GEMÜ code 5M diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. For highly permeating media, an FKM backing is also available (GEMÜ code 5T). This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.

  • Fabric reinforced EPDM backing
  • Excellent long-term tightness and vacuum compatibility thanks to improved geometry
  • Extremely long service life
  • Leak detection holes in the EPDM backing
  • Easy-to-read identification
  • Simple and defined mounting thanks to the threaded pin that is sintered in place with integrated screw-in stop (diaphragm size 10 to diaphragm size 100)