Das direktgesteuerte 3/2-Wege-Vorsteuer-Magnetventil GEMÜ 0322 ist für den Direktanbau oder eine modulare Batteriemontage mittels Klammern konzipiert. Das Gehäuse besteht aus Kunststoff. Der Magnetantrieb ist mit Kunststoff ummantelt.
Robuste Ausführung
Leicht austauschbarer Antriebsmagnet
Optional integrierte LED (M12-Ausführung)
Multifunktionelle Einsatzmöglichkeit durch vielfältige Geräteausführungen
Modulare Batteriemontage
The GEMÜ 0322 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting or for modular battery mounting by using clips. The body is made of plastic. The coil is plastic encapsulated.
Type: 0322: Pilot solenoid valve, directly controlled, single mounting / battery mounting
DN: 2: DN 2
Body configuration: M: Multi-port version
Connection type: 1: Threaded sockets DIN ISO 228
Valve body/solenoid material: 74: PA, polyamide
Seal material: 4: FPM
Control function: 1: Normally closed (NC)
Voltage / Frequency: C4: 24 V/50 - 60 Hz
Electrical connection: 05: Plug design A with cable socket and 3m encapsulated cable (only ATEX version)
Option: 04: ATEX manual override, (only electrical connection 05 and for control function 1 normally closed)
Maximum operating pressure: 10: 10 bar
The GEMÜ 0322 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting or for modular battery mounting by using clips. The body is made of plastic. The coil is plastic encapsulated.
Type: 0322: Pilot solenoid valve, directly controlled, single mounting / battery mounting
DN: 2: DN 2
Body configuration: M: Multi-port version
Connection type: 1: Threaded sockets DIN ISO 228
Valve body/solenoid material: 74: PA, polyamide
Seal material: 4: FPM
Control function: 1: Normally closed (NC)
Voltage / Frequency: C4: 24 V/50 - 60 Hz
Electrical connection: 05: Plug design A with cable socket and 3m encapsulated cable (only ATEX version)
Option: 04: ATEX manual override, (only electrical connection 05 and for control function 1 normally closed)
Maximum operating pressure: 10: 10 bar
Item number: 88395321 0322 2M 174 41C4050410
Die Ausschreibungstexte wurden in die Zwischenablage kopiert