The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.
No air consumption when idle
Simple mounting to various valve actuators
Simple commissioning due to automatic initialization
Speed-AP function for fast mounting and initialization
Easy operation due to balanced pre-configuration
Compact design
The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.
Type: 1434: Electro-pneumatic positioner µPos
Fieldbus: 000: Without (3-wire version)
Accessory: Z: Accessory
Action: 1: Single acting
Set value input: C: 0 - 10 V, set value setting
Housing material: 14: Aluminium base anodized
Pneumatic connection: 3: Air supply via push-in connector, angle, for 6 mm tube, outlet via push-in connector, angle, for 6 mm tube
Option: 00: Without
Flow rate: 01: 15 l/min
Travel sensor version: 010: Potentiometer, 10 mm length
Execution type: 2443: Dead zone presetting 5%
The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.
Type: 1434: Electro-pneumatic positioner µPos
Fieldbus: 000: Without (3-wire version)
Accessory: Z: Accessory
Action: 1: Single acting
Set value input: C: 0 - 10 V, set value setting
Housing material: 14: Aluminium base anodized
Pneumatic connection: 3: Air supply via push-in connector, angle, for 6 mm tube, outlet via push-in connector, angle, for 6 mm tube
Option: 00: Without
Flow rate: 01: 15 l/min
Travel sensor version: 010: Potentiometer, 10 mm length
Execution type: 2443: Dead zone presetting 5%
Item number: 88296757 1434000Z1C1430001010 2443
The tender texts have been copied to the clipboard