The GEMÜ Q50 eSyStep 2/2-way pinch valve is motorized. The eSyStep electric actuator is available as ON/OFF or with integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.
Open/close function or with integrated positioner
Linear or modified equal-percentage control characteristics
Parameterizable via IO-Link
On-site or remote end position programming via programming input
Fast, safe tube replacement
Simple replacement of inserts and compressors for various tube sizes with the same actuator
Minimized strain on the tube due to the optimized compressor
Several installation options possible in the plant thanks to the mounting flange or female thread on the body
The 2/2-way pinch valve is motorized. The eSyStep electric actuator is available as ON/OFF or with integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.
Type: Q50: Pinch valve, electrically operated, eSyStep
Hose inner diameter: 8: 1/2 " inner diameter
Hose outer diameter: di: 22,230 mm outer diameter
Version hose carrier: PA: Hybrid version, hose carrier PA & hose fitting PA
Voltage / Frequency: C1: 24 V DC
Control module: A6: Open/Close control, additional end position feedback, configured for emergency power supply module (NO)
Mounting variant: FT: With top mounting flange
Actuator version: 0A: Actuator size 0
The GEMÜ Q50 eSyStep 2/2-way pinch valve is motorized. The eSyStep electric actuator is available as ON/OFF or with integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.
Type: Q50: Pinch valve, electrically operated, eSyStep
Hose inner diameter: 8: 1/2 " inner diameter
Hose outer diameter: di: 22,230 mm outer diameter
Version hose carrier: PA: Hybrid version, hose carrier PA & hose fitting PA
Voltage / Frequency: C1: 24 V DC
Control module: A6: Open/Close control, additional end position feedback, configured for emergency power supply module (NO)
Mounting variant: FT: With top mounting flange
Actuator version: 0A: Actuator size 0
Item number: 88768270 Q50 8DIPAC1A6 FT 0A
The tender texts have been copied to the clipboard