The GEMÜ SUB valve body of the GEMÜ SUMONDO single-use valve has an internally welded diaphragm. The single-use valve body is fastened via a clamp to the GEMÜ SUPM pneumatic actuator made from stainless steel or to the GEMÜ SUHK plastic manual operator. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.
Impact resistant, corrosion resistant
Mechanically stable and gamma-sterilizable body material
Certificate of Conformity for purity, safety and physical and chemical tests
Validation Guide on request
The valve body meets the purity requirements of the pharmaceutical industry (USP 85, 788, 790)
Manufactured in ISO class 8 cleanroom
The GEMÜ SUB valve body of the GEMÜ SUMONDO single-use valve has an internally welded diaphragm. The single-use valve body is fastened via a clamp to the GEMÜ SUPM pneumatic actuator made from stainless steel or to the GEMÜ SUHK plastic manual operator. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.
Type: SUB: Single-use body
Diaphragm size: B: Diaphragm size B
Connection size 1: 10: DN 10 - 3/8
Body configuration: D: 2/2-way body
Connection type: HB: Hose barb
Body material: B8: PP-R, natural
Diaphragm material: K8: TPE
Connection size 2: 10: DN 10 - 3/8
Connection type, spigot 2: HB: Hose barb
The GEMÜ SUB valve body of the GEMÜ SUMONDO single-use valve has an internally welded diaphragm. The single-use valve body is fastened via a clamp to the GEMÜ SUPM pneumatic actuator made from stainless steel or to the GEMÜ SUHK plastic manual operator. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.
Type: SUB: Single-use body
Diaphragm size: B: Diaphragm size B
Connection size 1: 10: DN 10 - 3/8
Body configuration: D: 2/2-way body
Connection type: HB: Hose barb
Body material: B8: PP-R, natural
Diaphragm material: K8: TPE
Connection size 2: 10: DN 10 - 3/8
Connection type, spigot 2: HB: Hose barb
Item number: 88449775 SUB B10DHBB8K8 10HB
The tender texts have been copied to the clipboard