GEMÜ ASR is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
ATEX version available as an option
Tried and tested actuator design
Easy setting of switch points
Simple installation
Flexible and versatile
Stroke limiter available (optional)
Robust design
SIL 3 certified
Diverse accessories
GEMÜ ASR is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: ASR: Universal actuator, pneumatic, single acting, clockwise rotation
Actuator version: 2500U: 2500 (ADA/ASR/ASL)
Spring set: S12: Numbers of spring (ASR/ASL)
Actuator flange: F14: F14, flange type DIN EN ISO 5211
Coupling and wrench size: S46: Star, WAF = 46 mm
Material: A: Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
Actuator with stroke limiter: H: Operator with stroke limiter
Control pressure range: 4,0-8,0: 4,0-8,0 bar
GEMUE type: A25U: ASR2500U
GEMUE actuator spring set: H: S12, Numbers of spring (ASR/ASL)
GEMUE connection: 1: F14 S46
GEMUE actuator execution: H: General industrial version + stroke limiter
GEMÜ ASR is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: ASR: Universal actuator, pneumatic, single acting, clockwise rotation
Actuator version: 2500U: 2500 (ADA/ASR/ASL)
Spring set: S12: Numbers of spring (ASR/ASL)
Actuator flange: F14: F14, flange type DIN EN ISO 5211
Coupling and wrench size: S46: Star, WAF = 46 mm
Material: A: Gen. industrial version (ADA/ASR/ASL), housing alu, anodising layer 25-35µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
Actuator with stroke limiter: H: Operator with stroke limiter
Control pressure range: 4,0-8,0: 4,0-8,0 bar
GEMUE type: A25U: ASR2500U
GEMUE actuator spring set: H: S12, Numbers of spring (ASR/ASL)
GEMUE connection: 1: F14 S46
GEMUE actuator execution: H: General industrial version + stroke limiter
Item number: 88430069 ASR2500US12F14 S46A H
The tender texts have been copied to the clipboard