B2F 20D46375FL

Ball valve, manual 2/2-way

Item number: 88867192
Description
Type B2F Ball valve, metal, manually operated, two-piece body, flange, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN 20 DN 20
Body/ball configuration D 2/2-way body
Connection type 46 Flanges ANSI class 125/150 RF, up to DN 100 length EN 558, series 3, ASME/ANSI B16.10 table 1, column 8 and 9, from DN 125 length EN 558, series 12, ASME/ANSI B16.10 table 1, column 3
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5F Seat seal = PTFE with glass fibre reinforcement body seal = PTFE with carbon reinforcement spindle seal = PTFE with carbon reinforcement
Actuator flange F03 F03, flange type DIN EN ISO 5211, F04, flange type DIN EN ISO 5211
Shaft connection and size D09 Square, diagonal, WAF 9 mm
Control function L Manually operated, lockable hand lever

The GEMÜ B2F two-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE with glass fibre reinforcement.

  • Suitable for chemical applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device
  • Fire Safe API 607 and DIN EN ISO 10497