The GEMÜ R90 is a metal disco check valve with flange connection and standardized length to DIN EN 558. The valve body, disc and seal are available in various materials. In the version with metallic seal, the GEMÜ R90 valve can be used at high temperatures up to 400 °C.
Suitable for low and high temperatures
Standardized length to DIN EN 558, series 49
Available as option free of oil and grease
A special disc guide prevents the disc from tilting and the occurrence of strong flutter
Bubble tight sealing in accordance with EN 12266-1/P12, leakage rate A and G
The GEMÜ R90 is a metal disco check valve with flange connection and standardized length to DIN EN 558. The valve body, disc and seal are available in various materials. In the version with metallic seal, the valve can be used at high temperatures up to 400 °C.
Type: R90: Disc check valve, metal
DN: 20: DN 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558-1 series 49 (R90), series 16 (R91)
Body material: 4: 1.4408 / ASTM A351 / CF8M
Material shut-off element: 4: 1.4408 / ASTM A351 / CF8M
Material guide element: 4: 1.4408 / ASTM A351 / CF8M
Seal material: E: EPDM
Spring material: 6: 14571
Special execution: X: ATEX certification
The GEMÜ R90 is a metal disco check valve with flange connection and standardized length to DIN EN 558. The valve body, disc and seal are available in various materials. In the version with metallic seal, the GEMÜ R90 valve can be used at high temperatures up to 400 °C.
Type: R90: Disc check valve, metal
DN: 20: DN 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558-1 series 49 (R90), series 16 (R91)
Body material: 4: 1.4408 / ASTM A351 / CF8M
Material shut-off element: 4: 1.4408 / ASTM A351 / CF8M
Material guide element: 4: 1.4408 / ASTM A351 / CF8M
Seal material: E: EPDM
Spring material: 6: 14571
Special execution: X: ATEX certification
Item number: 88868857 R90 2033444E6 X
The tender texts have been copied to the clipboard