The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Hermetic separation between medium and actuator
Optional flow direction and installation position
Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
Compact design (ideal when space is at a premium)
CIP/SIP capable
The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 601: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
DN: 8: DN 8
Body configuration: D: 2/2-way body
Connection type: 83: Clamps DIN 32676 for pipe ISO 1127 / EN 10357 series C DN 8 - 15, clamp OD 34.0 mm DN 32, clamp OD 50.5 mm length EN 558 series 7
Valve body material: 42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: 0TS: With seal adjuster, black handwheel
DN
-2: 8: DN 8
Connection type spigot 2: 60: Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 8: Diaphragm size 8
The GEMÜ 601 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 601: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, optical position indicator, seal adjuster
DN: 8: DN 8
Body configuration: D: 2/2-way body
Connection type: 83: Clamps DIN 32676 for pipe ISO 1127 / EN 10357 series C DN 8 - 15, clamp OD 34.0 mm DN 32, clamp OD 50.5 mm length EN 558 series 7
Valve body material: 42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: 0TS: With seal adjuster, black handwheel
DN
-2: 8: DN 8
Connection type spigot 2: 60: Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 8: Diaphragm size 8
Item number: 88730500 601 8D83421700TS 8601537
The tender texts have been copied to the clipboard