The GEMÜ 611 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Optional PVDF handwheel available in white (GEMÜ 611)
Extensive range of accessories available, e.g. electrical position indicator for "open" handwheel position or lockable handwheel clamp (GEMÜ 671)
The GEMÜ 611 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Type: 611: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 10: DN 10
Body configuration: D: 2/2-way body
Connection type: 82: Clamps DIN 32676 series B Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 13: EPDM
Control function: 0: manually operated
Execution type: 1503: Ra
The GEMÜ 611 2/2-way diaphragm valve has a low-maintenance plastic actuator and is manually operated. An integrated optical position indicator is standard.
Type: 611: Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN: 10: DN 10
Body configuration: D: 2/2-way body
Connection type: 82: Clamps DIN 32676 series B Face to face EN 558, series 7
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 13: EPDM
Control function: 0: manually operated
Execution type: 1503: Ra
The tender texts have been copied to the clipboard