612 20D80405401TS 1502 S

Diaphragm valve, manual

Item number: 88855124
Description
Type 612 Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece, seal adjuster, optical position indicator
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 80 Clamps ASME BPE Face to face ASME BPE
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 1TS With seal adjuster, black handwheel
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Special version S Special version for oxygen, maximum medium temperature: 60 °C
Diaphragm size 10 Diaphragm size 10

The GEMÜ 612 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Autoclave capability
  • Long diaphragm service life thanks to patented closing stroke limiter
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Optional PVDF handwheel available in white (not autoclavable)