The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.
Handwheel design allows minimal heat sink
CIP/SIP capable
Autoclave capability
Extensive range of accessories available
Opening stroke and closing stroke limiter
Handwheel locking available upon request (electric or mechanical)
Configurable with proximity switches for position feedback
The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.
Type: 654: Diaphragm valve, manually operated, stainless steel handwheel electropolished, optical position indicator
DN: 15: DN 15
Body configuration: T: T body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 1TH: With seal adjuster and stroke limiter
DN
-2: 65: DN 65
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: SF6: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF6, electropolished internal / external
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.
Type: 654: Diaphragm valve, manually operated, stainless steel handwheel electropolished, optical position indicator
DN: 15: DN 15
Body configuration: T: T body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Actuator version: 1TH: With seal adjuster and stroke limiter
DN
-2: 65: DN 65
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: SF6: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF6, electropolished internal / external
Diaphragm size: 10: Diaphragm size 10
Item number: 88862128 654 15T80415401TH 6559 SF6
The tender texts have been copied to the clipboard