C60S16D79305412EF HPW
Cleanstar valve, pneumatic
| Item number: | 88674054 | |
| Description |
| Type | C60 | Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator, stroke limiter (only for actuator size 1-3) |
| Position of space saver | S | Space saver for X+ Z position |
| Connection size | 16 | 1", international code: 16 |
| Body configuration | D | 2/2-way body |
| Connection type | 79 | Super 300 type Pillar connection |
| Valve body material | 30 | PFA, perfluoroalkoxy |
| Diaphragm material | 54 | PTFE/EPDM one-piece |
| Control function | 1 | Normally closed (NC) |
| Operator version | 2EF | Operator size 2 High Flow, (ECTFE union nut) |
| High Purity version | HPW | High Purity white |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ C60 CleanStar® ultra pure 2/2-way diaphragm valve has a plastic piston actuator and is pneumatically operated. A stroke limiter (not with actuator size 4) and an optical position indicator are integrated as standard. All media wetted parts are made of PFA or PTFE. This High Purity version of the CleanStar® series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.
- High purity due to cleanroom manufacturing
- High Flow version selectable
- High flow rate with low-stress media channelling
- Minimal deadleg
- Optional flow direction
- Also available as T valve
- The valve is available with an ECTFE union nut as an option.
- Reduced costs thanks to long service life