600100M54 P01

Diaphragm

Item number: 88621286
Description
Type 600 Diaphragm
Diaphragm size 100 Diaphragm size 100
Replacement diaphragm M Replacement diaphragm
Diaphragm material 54 PTFE/EPDM one-piece
Packing unit P01 Packing unit 1 piece for Pharma applications, including inspection certificate 3.1 and FDA certificate of conformity

The GEMÜ code 54 diaphragm consists of a PTFE face and a peroxide-cured EPDM backing, which are securely connected to one another (fully laminated). An FKM backing is also available for highly permeating media (GEMÜ code 56). The diaphragm combines all the advantages of PTFE with the flexibility of an elastomer diaphragm in one product. In order to optimize the entire system, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.

  • Fabric reinforced EPDM backing
  • Simple mounting thanks to the rubber pin that is vulcanized in place (diaphragm size 8)
  • Simple and defined mounting thanks to the threaded pin that is vulcanized in place with integrated screw-in stop (diaphragm size 10 to diaphragm size 100)